Miniature circuit breaker (MCB), Easy9, 1P, 10A, C curve, 4500A (IEC/EN 60898-1)
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature circuit breaker (MCB), Easy9, 1P, 10A, C curve, 4500A (IEC/EN 60898-1)
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | miniature circuit-breaker |
---|---|
Breaking Capacity | 4500 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
Control Type | toggle |
Colour | Grey (RAL 7035) |
Trip Unit Technology | Thermal-magnetic |
ICS Rated Service Breaking Capacity | 4500 A 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
Length | 66.5 |
Mechanical Durability | 10000 cycles |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Network frequency | 50/60 Hz |
Curve Code | C |
Magnetic Tripping Limit | 5...10 x In |
Number Of Protected Poles | 1 |
Contact Position Indicator | Yes |
Standards | IEC 60898-1 |
Product Certifications | SNI SUCOFINDO |
Local Signalling | Without |
Device Application | Distribution |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
Electrical Durability | 4000 cycles |
Network type | AC |
Pollution degree | 2 |
IP degree of protection | IP20 conforming to IEC 60529 |
Suitability for isolation | Yes conforming to IEC 60898-1 |
Tropicalisation | 2 |
Depth | 66.5 mm |
Device short name | Easy9 MCB |
Tightening Torque | 2 N.m top or bottom |
Range | Easy9 |
Height | 81 mm |
Mounting support | DIN rail |
Overvoltage Category | III |
width | 18 mm |
Relative humidity | 95 % at -25…60 °C |
Product Hover Image | /e/z/ez9f54110.jpg |