
mini Pragma recessed enclosure - 1 x 18 modules - plain door
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
This Resi9 MP enclosure is a flush mounted modular enclosure. This enclosure is composed of 1 row of 18 modules of 18mm. It can accomodate all types of modular switchgear. The IP degree of protection is IP40. It is provided with a plain white door. The colour of the front face is white (RAL 9003). It is intended for new or renovated installation in residential. It is equipped with 35 mm asymmetrical rail. It comes with 1 earth and 1 neutral terminal blocks with screwed connection terminals. The earth terminal block provides 16 outgoers (2x16mm² + 8x10mm² + 6x6mm²). The neutral one provides 16 outgoers (2x16mm² + 8x10mm² + 6x6mm²). The In rated current is up to 63A. It complies with IEC 60439-1 and 3, IEC 60670-1 and 24 standards. The total dimensions are (W) 402mm x (H) 252mm x (D) 98mm. The enclosure is made from technoplastic (back part and front face). The door is made from technoplastic. The resistance of the plastic to flames and to abnormal heat is 750°C for the door and the front face and 850°C for the back part. The IK degree of protection is IK07. The operating temperature is -25°C to 60°C.
Product Details
Weight (in Kg) | 1.2 |
---|---|
Product or Component Type | enclosure |
Ambient air temperature for operation | -25-60 °C |
Depth | 18 mm outside: |
Height | 228 mm wall: |
IP degree of protection | IP40 |
Range of Product | Resi9 |
Standards | IEC 61439-1 |
width | 378 mm wall: |
Brand | Schneider Electric |
Height | 9.9 |
Length | 25.2 |
Width | 40.2 |