Schneider Electric Micrologic trip unit accessory - SDX output module - for NSX100..250 / NSX400..630
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Micrologic trip unit accessory - SDX output module - for NSX100..250 / NSX400..630
Incl. Tax
Incl. Tax
Description
trip unit accessory - SDX output module - for NSX100..250 / NSX400..630
Product Details
Weight (in Kg) | 0.061 |
---|---|
Maximum [In] Rated Current | 0.08 A |
[Us] rated supply voltage | 24...415 V AC 50/60 Hz 24...415 V DC |
Product Or Component Type | SDX output module |
Accessory / Separate Part Category | relay accessory |
Range Compatibility | ComPact NSX circuit breaker |
Range of Product | ComPact NSX400...630 ComPact NSX100...250 |
Device short name | SDX output modules |
Range | ComPact |
Trip unit name | Micrologic 2.2 Micrologic 2.3 Micrologic 4.2 Micrologic 4.3 Micrologic 5.2 A Micrologic 5.2 E Micrologic 5.3 A Micrologic 5.3 E Micrologic 6.2 A Micrologic 6.2 E Micrologic 6.3 A Micrologic 6.3 E Micrologic 7.2 E Micrologic 7.3 E |
Device Application | control |
Brand | Schneider Electric |