
Micrologic trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
Description
trip unit accessory - SDTAM 24/415V AC/DC - for NSX100..250 / NSX400..630
Product Details
Weight (in Kg) | 0.058 |
---|---|
Maximum Output Current | 0.08 A |
[Us] rated supply voltage | 24...415 V AC 50/60 Hz 24...415 V DC |
Product Or Component Type | thermal fault module |
Accessory / Separate Part Category | trip unit accessory |
Range Compatibility | ComPact NSX circuit breaker |
Range of Product | ComPact NSX100...250 ComPact NSX400...630 |
Device short name | SDTAM |
Range | ComPact |
Trip unit name | Micrologic 2.3 M Micrologic 2.2 M Micrologic 6.3 E-M Micrologic 6.2 E-M |
Device Application | signalling |
Brand | Schneider Electric |