calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Micrologic trip unit accessory - SDE adaptor - for NSX100..250
- Description
- Specifications
- Documents
- Reviews
Description
This is an adapter part used with auxiliary contact SDE on Compact NSX 100/160/250 devices. This part is mandatory for control units TM, MA or Micrologic 2 if SDE contact is used. This part is not necessary for the other control units.
Overview
| Weight (in Kg) | 0.026 |
|---|---|
| Product Or Component Type | SDE adaptor |
| Accessory / Separate Part Category | relay accessory |
| Range Compatibility | EasyPact CVS circuit breaker ComPact NSX circuit breaker ComPact NSX DC circuit breaker |
| Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
| Device short name | SDE adaptor |
| Range | ComPact EasyPact |
| Trip unit name | Micrologic 2.0 TM MA |
| Device Application | control |
| Brand | Schneider Electric |
| Height | 4 |
| Length | 8.5 |
| Width | 6 |
Documents
Reviews
Description
This is an adapter part used with auxiliary contact SDE on Compact NSX 100/160/250 devices. This part is mandatory for control units TM, MA or Micrologic 2 if SDE contact is used. This part is not necessary for the other control units.
Overview
| Weight (in Kg) | 0.026 |
|---|---|
| Product Or Component Type | SDE adaptor |
| Accessory / Separate Part Category | relay accessory |
| Range Compatibility | EasyPact CVS circuit breaker ComPact NSX circuit breaker ComPact NSX DC circuit breaker |
| Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC |
| Device short name | SDE adaptor |
| Range | ComPact EasyPact |
| Trip unit name | Micrologic 2.0 TM MA |
| Device Application | control |
| Brand | Schneider Electric |
| Height | 4 |
| Length | 8.5 |
| Width | 6 |