
MDGF Summing module - for MTZ2/MTZ3 fixed/drawout - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MDGF Summing module - for MTZ2/MTZ3 fixed/drawout - spare part
Incl. Tax
Incl. Tax
Description
MDGF Summing module - for MTZ2/MTZ3 fixed/drawout - spare part
Product Details
Offer Type | spare part |
---|---|
Trip Unit Protection Functions | selective + earth-fault protection |
Trip Unit Technology | electronic |
Product Or Component Type | MDGF summing module |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | MDGF |
Range | Masterpact |
Trip unit name | Micrologic 6.0 X |
Height | 90 mm |
width | 106 mm |
Accessory / separate part type | control units accessories |
Depth | 59 mm |
Device Application | protection sensitive control application |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |