
MasterPact NW - Indication contacts for MasterPact NW08 to NW63 fixed, additional block, 4 ON/OFF contacts
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MasterPact NW - Indication contacts for MasterPact NW08 to NW63 fixed, additional block, 4 ON/OFF contacts
Incl. Tax
Incl. Tax
Product Details
Product or Component Type | auxiliary contact |
---|---|
auxiliary contacts type | Standard|Low level |
Minimum Load | 100 mA at 24 V|2 mA at 15 V |
Signal Contacts Composition | 4 NO/NC |
Breaking Capacity | AC-12: 10 A at 240/380 V AC 50/60 Hz conforming to EN/IEC 60947-2|AC-12: 10 A at 480 V AC 50/60 Hz conforming to EN/IEC 60947-2|AC-12: 6 A at 690 V AC 50/60 Hz conforming to EN/IEC 60947-2|DC-12: 10 A at 24/48 V DC conforming to EN/IEC 60947-2|DC-12: 10 A at 125 V DC conforming to EN/IEC 60947-2|DC-12: 3 A at 250 V DC conforming to EN/IEC 60947-2|8 A at 480 V AC 50/60 Hz conforming to UL 489|6 A at 600 V AC 50/60 Hz conforming to UL 489|6 A at 250 V DC conforming to UL 489 |
Range Compatibility | Masterpact (MasterPact NW) |
Device short name | 4 OF |
Brand | Schneider Electric |