
MasterPact NT/NW fixed - Standard closing voltage release XF, 200/250VDC, 200/250VAC
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MasterPact NT/NW fixed - Standard closing voltage release XF, 200/250VDC, 200/250VAC
Incl. Tax
Incl. Tax
Product Details
Product or Component Type | voltage release |
---|---|
[Uc] Control Circuit Voltage | 200...250 V AC 50/60 Hz 200...250 V DC |
Control Type | standard |
Supply Holding Power | 4.5 VA |
Range Compatibility | Masterpact (MasterPact NT)|Masterpact (MasterPact NW)|Masterpact (MasterPact NW DC) |
Range of Product | MasterPact NT|MasterPact NW|MasterPact NW DC |
Device short name | XF |
Range | MasterPact |
Voltage release type | Closing coil|Instantaneous voltage release |
Response time | 55 ms +/- 10 % for MasterPact NT|70 ms +/- 10 % for MasterPact NW 800 - 4000 A|80 ms +/- 10 % for MasterPact NW 5000 A|80 ms +/- 10 % for MasterPact NW 6300 A |
Device Application | Control |
Brand | Schneider Electric |