
Masterpact NT external power supply module, input voltage 200 V AC to 240 V AC 50/60 Hz, output voltage 24 V DC, output current 1 A
Description
external power supply module, input voltage 200 V AC to 240 V AC 50/60 Hz, output voltage 24 V DC, output current 1 A
Product Details
Weight (in Kg) | 0.37 |
---|---|
Operating Position | horizontal |
Efficiency | 0.85 |
Holding Time | >= 20 ms 200...240 V AC |
Input voltage limits | 170...264 V AC at 47.5-63 Hz |
Output Voltage | 24 V DC +/-5 % |
Permissible Temporary Current Boost | 1.5 A (200 ms) |
Power Supply Type | regulated switch mode |
[Us] rated supply voltage | 200...240 V AC 50/60 Hz tolerance: +10 % -15 % |
Product Or Component Type | external power supply module |
Ambient air temperature for operation | -25-70 °C |
Range Compatibility | MasterPact MTZ MasterPact NT MasterPact NW ComPact NSX ComPact NSX DC ComPact NS630b...1600 ComPact NS1600b...3200 PowerPact H PowerPact J PowerPact L PowerPact P PowerPact R |
Range of Product | ComPact NSX100...250 ComPact NSX100...250 DC ComPact NSX400...630 ComPact NSX400...630 DC ComPact NS630b...1600 ComPact NS1600b...3200 |
Range | Masterpact |
Trip unit name | Micrologic |
Status LED | 1 LED (green) output voltage |
Standards | UL 61010-1 IEC 62477-1 |
Environmental Characteristic | EMC conforming to EN/IEC 61000-6-2 EMC conforming to EN/IEC 61000-6-3 safety conforming to IEC 62477-1 safety conforming to SELV |
Height | 90 mm |
width | 108 mm |
Dielectric Strength | 3000 V between input and ground 3000 V between input and output 1500 V between output and ground |
Accessory / separate part type | control units accessories trip unit accessories |
Connections - Terminals | screw type terminals, connection capacity: 2 x 0.2...2 x 1.5 mm² AWG 24...AWG 16 screw type terminals, connection capacity: 1 x 0.2...1 x 4 mm² AWG 24...AWG 12 |
IP degree of protection | IP4X (front face) conforming to EN/IEC 60529 IP2x (connection terminals) conforming to EN/IEC 60529 IP3x (housing) conforming to EN/IEC 60529 |
Marking | EAC CE UL |
Relative humidity | 0-95 % during operation 0-95 % in storage |
Name Of Test | electrostatic discharges conforming to EN/IEC 61000-4-2 induced electromagnetic field conforming to EN/IEC 61000-4-6 magnetic field conforming to EN 61000-4-8 primary outage conforming to IEC 61000-4-11 radiated electromagnetic field conforming to EN/IEC 61000-4-3 rapid transient conforming to IEC 61000-4-4 surge conforming to EN/IEC 61000-4-5 radiated emissions conforming to EN 61000-6-3 conducted emissions on the power line conforming to EN 61000-6-3 |
Output Protection Type | against overload, protection technology: manual reset against overvoltage, protection technology: 30...32 V, manual reset against short-circuits, protection technology: manual reset thermal, protection technology: automatic reset |
Overvoltage Category | IV conforming to IEC 62477-1 III conforming to UL 61010-1 |
Depth | 67.5 mm |
Power Dissipation in w | 4.2 W |
Device Application | power supply |
Mounting support | 35 x 7.5 mm symmetrical DIN rail |
Ambient air temperature for storage | -50-85 °C |
Compatibility code | CB_EXTERNAL_POWERSUPPLY |
Rated Power In W | 24 W |
Inrush current | 20 A 2 ms |
Operating altitude | 0...2000 m |
Power Supply Output Current | 0.041666667 |
Brand | Schneider Electric |