
Masterpact MTZ Voltage power supply module (VPS) - SP
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ Voltage power supply module (VPS) - SP
Incl. Tax
Incl. Tax
Description
Voltage power supply module (VPS) - SP
Product Details
Weight (in Kg) | 0.129 |
---|---|
Offer Type | spare part |
Output Voltage | 24 V DC +/- 8 % |
[Us] rated supply voltage | 600 V AC 50...60 Hz tolerance: + 10 % - 15 % |
Product Or Component Type | power supply |
Mounting Mode | fixed |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker MasterPact MTZ1 circuit breaker |
Device short name | VPS |
Range | Masterpact |
Trip unit name | Micrologic |
Height | 22 mm |
width | 45 mm |
Overvoltage Category | IV |
Network Number Of Phases | phase to phase three phase |
Power Consumption In W | 1.7 W 2.6 W |
Depth | 65 mm |
Device Application | high power distribution |
Compatibility code | CB_EXTERNAL_POWERSUPPLY |
Provided equipment | 1 instruction sheet |
Product destination | inside of the front panel control unit |
Brand | Schneider Electric |