Schneider Electric Masterpact MTZ USB cable (miniUSB/USB) - For Micrologic X - spare part
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Masterpact MTZ USB cable (miniUSB/USB) - For Micrologic X - spare part
Incl. Tax
Incl. Tax
Description
USB cable (miniUSB/USB) - For Micrologic X - spare part
Product Details
Weight (in Kg) | 0.088 |
---|---|
Connector Type | mini B USB USB |
Offer Type | spare part |
Product Or Component Type | USB cable |
Accessory / Separate Part Category | connection accessory control unit accessory |
Range Compatibility | Micrologic 2.0 X control unit Micrologic 3.0 X control unit Micrologic 5.0 X control unit Micrologic 6.0 X control unit Micrologic 7.0 X control unit |
Range | Masterpact |
Accessory / separate part type | connecting cable |
Device Application | cable distribution |
Provided equipment | 1 instruction sheet |
Accessory / Separate Part Designation | USB cable |
Brand | Schneider Electric |