Schneider Electric Masterpact MTZ RES electrical remote reset - 200-240 V AC - for MTZ2/MTZ3 fixed - spare part
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Masterpact MTZ RES electrical remote reset - 200-240 V AC - for MTZ2/MTZ3 fixed - spare part
Incl. Tax
Incl. Tax
Description
RES electrical remote reset - 200-240 V AC - for MTZ2/MTZ3 fixed - spare part
Product Details
Weight (in Kg) | 0.182 |
---|---|
Control Type | push-button |
Offer Type | spare part |
Product Or Component Type | electrical reset device |
Mounting Mode | fixed |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | RES |
Range | Masterpact |
Device Application | control |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |