
Masterpact MTZ Rectangular sensor for earth-leakage protection - 470 x 160 mm - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ Rectangular sensor for earth-leakage protection - 470 x 160 mm - spare part
Incl. Tax
Incl. Tax
Description
Rectangular sensor for earth-leakage protection - 470 x 160 mm - spare part
Product Details
Weight (in Kg) | 18.8 |
---|---|
Net weight | 18 kg |
detector design | rectangular |
Offer Type | spare part |
Product Or Component Type | sensor |
[In] Rated Current | 0-3200 A |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Range | Masterpact |
Height | inside: 160 mm outside: 263 mm |
width | inside: 470 mm outside: 572 mm |
Depth | 72 mm |
Device Application | protection |
Provided equipment | 1 instruction sheet |
Current Transformer Type | earth leakage protection |
Brand | Schneider Electric |