
Masterpact MTZ PF ready-to-close contact - 5 A/240 VAC - for MTZ/NT/NW - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ PF ready-to-close contact - 5 A/240 VAC - for MTZ/NT/NW - spare part
Incl. Tax
Incl. Tax
Description
PF ready-to-close contact - 5 A/240 VAC - for MTZ/NT/NW - spare part
Product Details
Weight (in Kg) | 0.078 |
---|---|
auxiliary contacts type | standard |
Minimum Load | 100 mA at 24 V |
Offer Type | spare part |
Product Or Component Type | auxiliary contact |
Breaking Capacity | 2 A AC-12 480 V AC 50/60 Hz 3 A DC-12 24/48 V DC 0.3 A DC-12 125 V DC 0.15 A DC-12 250 V DC 5 A AC-12 240/380 V AC 50/60 Hz |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | PF |
Range | Masterpact |
Device Application | control |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |