
Masterpact MTZ ON/OFF indication contact block 4 OF - 6 A/240VAC - for MTZ2/MTZ3/NW - spare par
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ ON/OFF indication contact block 4 OF - 6 A/240VAC - for MTZ2/MTZ3/NW - spare par
Incl. Tax
Incl. Tax
Description
ON/OFF indication contact block 4 OF - 6 A/240VAC - for MTZ2/MTZ3/NW - spare par
Product Details
Weight (in Kg) | 0.135 |
---|---|
auxiliary contacts type | standard |
Offer Type | spare part |
Breaking Capacity | 6 A AC-12 690 V AC 50/60 Hz 10 A AC-12 240/380 V AC 50/60 Hz 10 A AC-12 480 V AC 50/60 Hz 10 A DC-12 24/48 V DC 10 A DC-12 125 V DC 3 A DC-12 250 V DC |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | OF |
Range | Masterpact |
Device Application | control |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |