
Masterpact MTZ MX or XF diagnostics and communicating coil, Masterpact MTZ1/2/3, 200/250 VAC, 200/250 VDC, spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ MX or XF diagnostics and communicating coil, Masterpact MTZ1/2/3, 200/250 VAC, 200/250 VDC, spare part
Incl. Tax
Incl. Tax
Description
MX or XF diagnostics and communicating coil, Masterpact MTZ1/2/3, 200/250 VAC, 200/250 VDC, spare part
Product Details
Weight (in Kg) | 0.242 |
---|---|
Control Type | communicating |
Offer Type | spare part |
Supply Holding Power | 4.5 W |
Product Or Component Type | voltage release |
Mounting Mode | fixed/drawout |
Range Compatibility | MasterPact MTZ1 circuit-breaker MasterPact MTZ2 circuit-breaker MasterPact MTZ3 circuit-breaker |
Range | Masterpact |
Threshold tripping voltage | 0.7...1.1 Un on opening 0.85...1.1 Un on closing |
Operating Time | 60 ms on opening for MasterPact MTZ1 60 ms on opening for MasterPact MTZ2 60 ms on opening for MasterPact MTZ3 65 ms on closing for MasterPact MTZ1 80 ms on closing for MasterPact MTZ2 90 ms on closing for MasterPact MTZ3 |
Voltage release type | closing coil opening coil |
Signalling Function | error coil powered electrical push-button activated ready to close or open |
Device Application | control |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |