
Masterpact MTZ Mobile Power Pack - for Micrologic X - spare part
Description
Mobile Power Pack - for Micrologic X - spare part
Product Details
Weight (in Kg) | 0.198 |
---|---|
Enclosure Material | ABS/PC |
charging current | 1.5 A |
charging time | 5-10 h |
Colour | black |
Offer Type | spare part |
Rated Voltage | 3.7 V |
Product Or Component Type | pocket battery |
Range Compatibility | MasterPact MTZ1 circuit breaker MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Range | Masterpact |
Standards | UL |
Height | 23 mm |
width | 65 mm |
IP degree of protection | IP20 |
Depth | 77 mm |
Device Application | power adaptor |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |