
Masterpact MTZ MN diagnostic coil, Masterpact MTZ1/2/3, 200/250 VAC, 200/250 VDC, spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ MN diagnostic coil, Masterpact MTZ1/2/3, 200/250 VAC, 200/250 VDC, spare part
Incl. Tax
Incl. Tax
Description
MN diagnostic coil, Masterpact MTZ1/2/3, 200/250 VAC, 200/250 VDC, spare part
Product Details
Weight (in Kg) | 0.234 |
---|---|
Control Type | communicating |
Offer Type | spare part |
Supply Holding Power | 4.5 W |
Product Or Component Type | undervoltage release |
Mounting Mode | fixed/drawout |
Range Compatibility | MasterPact MTZ1 circuit breaker MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | MN diag |
Range | Masterpact |
Threshold tripping voltage | 0.35...0.7 Un opening 0.85 Un closing |
Operating Time | 45 ms on opening for MasterPact MTZ1 95 ms on opening for MasterPact MTZ2 95 ms on opening for MasterPact MTZ3 |
Voltage release type | instantaneous |
Signalling Function | MN open coil powered error |
Device Application | safety |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |