
Masterpact MTZ MCH gear motor, Masterpact MTZ2/3, 200/240 VAC 50/60 Hz, spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ MCH gear motor, Masterpact MTZ2/3, 200/240 VAC 50/60 Hz, spare part
Incl. Tax
Incl. Tax
Description
MCH gear motor, Masterpact MTZ2/3, 200/240 VAC 50/60 Hz, spare part
Product Details
Weight (in Kg) | 1.976 |
---|---|
Control Type | standard |
Maximum Charging Time | 4 s |
Maximum Operating Frequency | <= 3 cycles per minute |
Offer Type | spare part |
Overcurrent Protection | 2...3 x In 0.1 s |
Rated Voltage | limit switch contact at 240 V 10 A |
Product Or Component Type | motor mechanism |
Range Compatibility | MasterPact MTZ2 MasterPact MTZ3 |
Device short name | MCH |
Range | Masterpact |
Threshold tripping voltage | 0.85...1.1 Un |
Device Application | control |
Provided equipment | 1 instruction sheet |
Maximum power consumption in VA | 180 VA |
Brand | Schneider Electric |