
Masterpact MTZ M2C programmable contacts - for MTZ2/MTZ3/MTZ2 UL489 - drawout
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ M2C programmable contacts - for MTZ2/MTZ3/MTZ2 UL489 - drawout
Incl. Tax
Incl. Tax
Description
M2C programmable contacts - for MTZ2/MTZ3/MTZ2 UL489 - drawout
Product Details
Weight (in Kg) | 0.07 |
---|---|
Minimum Load | 10 mA at 5 V DC |
Signal Contacts Composition | 2 NO |
[Ie] Rated Operational Current | 3 A at 250 V AC 3 A at 30 V DC |
Product Or Component Type | programmable contact |
Mounting Mode | drawout |
Range Compatibility | MasterPact MTZ2 circuit-breaker MasterPact MTZ3 circuit-breaker |
Device short name | M2c |
Range | Masterpact |
Device Application | safety logic controller |
Brand | Schneider Electric |