
Masterpact MTZ isolation module - for MX1/XF communicating coils - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ isolation module - for MX1/XF communicating coils - spare part
Incl. Tax
Incl. Tax
Description
isolation module - for MX1/XF communicating coils - spare part
Product Details
Weight (in Kg) | 0.085 |
---|---|
Control Type | communicating |
Offer Type | spare part |
Localisation On Device | behind control unit |
Product Or Component Type | isolating block |
Ambient air temperature for operation | -35-70 °C |
Range Compatibility | MX com coil XF com coil |
Device short name | K70 K60 K80 |
Range | Masterpact |
Device Application | coil protection |
Ambient air temperature for storage | -40-85 °C |
Compatibility code | MN |
Provided equipment | 1 instruction sheet |
Product destination | control unit |
Mounting location | control enclosure |
Brand | Schneider Electric |