Schneider Electric Masterpact MTZ electrical closing push-button BPFE - 1 NO - for MTZ2/MTZ3 - spare part
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Masterpact MTZ electrical closing push-button BPFE - 1 NO - for MTZ2/MTZ3 - spare part
Incl. Tax
Incl. Tax
Description
electrical closing push-button BPFE - 1 NO - for MTZ2/MTZ3 - spare part
Product Details
Weight (in Kg) | 0.12 |
---|---|
Keylock Destination | circuit breaker |
Offer Type | spare part |
Pole Contact Composition | 1 NO |
Product Or Component Type | electrical closing push-button |
Mounting Mode | fixed drawout |
Accessory / Separate Part Category | locking accessory |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Range | Masterpact |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |