
Masterpact MTZ EIFE Ethernet module full kit - for MTZ2/MTZ3 drawout - spare part
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Masterpact MTZ EIFE Ethernet module full kit - for MTZ2/MTZ3 drawout - spare part
Description
This EIFE is an embedded Ethernet interface module designed for MasterPact MTZ2/3 drawout circuit breakers. It provides a single Ethernet access and gets all data delivered by Masterpact MTZ2/3 control unit. It monitors the three positions of the circuit breaker when inserted in its chassis (IN, OUT, TEST). The data flow is 10/100 Mbps for a simple daisy chain connection. The connection to EIFE interface requires a ULP communication port installed on the chassis of MasterPact MTZ2/3. The EIFE is mounted on MasterPact MTZ2/3 chassis DIN rail, and is connected to the ULP port by an ULP cable (supplied). The EIFE power supply is provided by the ULP port through the ULP cable. There are two RJ45 sockets for the connection to Ethernet network. The EIFE is entirely part of the EcoStruxure Power architecture and Ethernet ready smart panels. The EIFE firmware can be updated using EcoStruxure Power Commission software.
Product Details
Weight (in Kg) | 0.32 |
---|---|
Device Mounting | embedded |
Net weight | 0.075 kg |
communication gateway | Ethernet TCP/IP to Modbus |
Offer Type | spare part |
Localisation On Device | chassis |
Product Or Component Type | Ethernet interface module |
Ambient air temperature for operation | -20-70 °C |
Mounting Mode | drawout |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Range | Masterpact |
Standards | IEC 60947-6-2 IEC 60950 IACS E10 |
Height | 51 mm |
width | 51 mm |
IP degree of protection | IP30 |
Power Consumption In W | 72 W |
Product Certifications | CE FCC EAC |
Communication network type | ULP, CANopen on USB Ethernet, Ethernet TCP/IP10/100 Mbps on RJ45 |
Depth | 52.5 mm |
Device Application | communication |
Mounting support | DIN rail |
Provided equipment | 1 instruction sheet |
Condition of use | with specific accessories |
Maximum Supply Current | 0.125 |
Web server | embedded |
Brand | Schneider Electric |
Height S | 14 |
Length | 21 |
Width | 9 |