
Masterpact MTZ CT neutral or ground fault protection - 4000/6300A - for MTZ2/MTZ3 - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ CT neutral or ground fault protection - 4000/6300A - for MTZ2/MTZ3 - spare part
Incl. Tax
Incl. Tax
Description
CT neutral or ground fault protection - 4000/6300A - for MTZ2/MTZ3 - spare part
Product Details
Weight (in Kg) | 19.867 |
---|---|
Offer Type | spare part |
Product Or Component Type | external sensor |
[In] Rated Current | 4000-6300 A |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | TCE |
Range | Masterpact |
Height | 128.5 mm |
width | 254 mm |
Depth | 294.7 mm |
Device Application | protection |
Provided equipment | 1 instruction sheet |
Device Composition | sensor |
Current Transformer Type | neutral + earth fault protection |
Brand | Schneider Electric |