
Masterpact MTZ CE/CD/CT position contact - 8 A/240 VAC - for MTZ/NT/NW drawout - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ CE/CD/CT position contact - 8 A/240 VAC - for MTZ/NT/NW drawout - spare part
Incl. Tax
Incl. Tax
Description
CE/CD/CT position contact - 8 A/240 VAC - for MTZ/NT/NW drawout - spare part
Product Details
Weight (in Kg) | 0.067 |
---|---|
auxiliary contacts type | standard |
Minimum Load | 100 mA at 24 V |
Offer Type | spare part |
Signal Contacts Composition | 1 NO/NC |
[Ie] Rated Operational Current | AC-12: 6 A at 690 V AC 50/60 Hz AC-12: 8 A at 240 V AC 50/60 Hz AC-12: 8 A at 380 V AC 50/60 Hz AC-12: 8 A at 480 V AC 50/60 Hz DC-12: 0.3 A at 250 V DC DC-12: 0.8 A at 125 V DC DC-12: 2.5 A at 24/48 V DC |
Product Or Component Type | auxiliary contact |
Mounting Mode | drawout |
Range Compatibility | MasterPact MTZ1 circuit breaker MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | CE/CD/CT |
Range | Masterpact |
Auxiliary Contacts Operation | test position disconnected position connected position |
Device Application | control |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |