
Masterpact MTZ Cable interlocking kit 3S - for MTZ2/MTZ3/NW - fixed/drawout - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ Cable interlocking kit 3S - for MTZ2/MTZ3/NW - fixed/drawout - spare part
Incl. Tax
Incl. Tax
Description
Cable interlocking kit 3S - for MTZ2/MTZ3/NW - fixed/drawout - spare part
Product Details
Weight (in Kg) | 5.6 |
---|---|
Control Type | remote control |
Offer Type | spare part |
Source-Changeover Interlock | interlocking 3 sources |
Product Or Component Type | cable interlock |
Mounting Mode | fixed drawout |
Accessory / Separate Part Category | interlocking accessory |
Range Compatibility | Masterpact MasterPact MTZ2 Masterpact MasterPact MTZ3 |
Range | Masterpact |
Interlocked Device | MasterPact MTZ2 MasterPact MTZ3 |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |