
Masterpact MTZ Adjustable time delay relay - for MN undervoltage release - 200/250 V AC/DC - sp
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ Adjustable time delay relay - for MN undervoltage release - 200/250 V AC/DC - sp
Incl. Tax
Incl. Tax
Description
Adjustable time delay relay - for MN undervoltage release - 200/250 V AC/DC - sp
Product Details
Weight (in Kg) | 0.165 |
---|---|
Offer Type | spare part |
Supply Holding Power | 4.5 VA |
Supply Inrush Power | 200 VA |
Product Or Component Type | time delay auxiliary |
Range Compatibility | MasterPact MTZ1 circuit breaker MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | MN delay unit |
Range | Masterpact |
Threshold tripping voltage | 0.35...0.7 Un open 0.85 Un close |
Voltage release type | instantaneous |
Response time | 0.5 s 0.9 s 1.5 s 3 s |
Device Application | control |
Provided equipment | 1 instruction sheet |
Impulse Duration | 200 ms |
Time Delay Range | 0.5...3 s |
Brand | Schneider Electric |