
Masterpact MTZ 3 wires terminal block, Masterpact MTZ1/2/3, fixed, spare part, 1 part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ 3 wires terminal block, Masterpact MTZ1/2/3, fixed, spare part, 1 part
Incl. Tax
Incl. Tax
Description
3 wires terminal block, Masterpact MTZ1/2/3, fixed, spare part, 1 part
Product Details
Weight (in Kg) | 0.078 |
---|---|
Offer Type | spare part |
Quantity Per Set | 1 piece |
Product Or Component Type | terminal block |
Mounting Mode | fixed |
Range Compatibility | Masterpact MasterPact MTZ1 Masterpact MasterPact MTZ2 Masterpact MasterPact MTZ3 |
Range | Masterpact |
Device Application | secondary wiring |
Provided equipment | 1 instruction sheet |
Wiring Mode | 3 wires |
Brand | Schneider Electric |