
Masterpact MTZ 2 rods for interlocking - for MTZ - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ 2 rods for interlocking - for MTZ - spare part
Incl. Tax
Incl. Tax
Description
2 rods for interlocking - for MTZ - spare part
Product Details
Weight (in Kg) | 0.194 |
---|---|
Mechanical Interlocking | with mechanical interlocking |
Key Locking Position | on the right |
Keylock Destination | circuit breaker |
Offer Type | spare part |
Type Of Coupling | 2 devices |
Product Or Component Type | rod interlock |
Mounting Mode | chassis |
Accessory / Separate Part Category | locking accessory |
Range Compatibility | MasterPact MTZ2 MasterPact MTZ3 |
Range | Masterpact |
Mounting support | direct mounting on locking rods |
Provided equipment | 1 instruction sheet |
Locking options description | without keylocks |
Brand | Schneider Electric |