
Masterpact MTZ 2 rod interlocking adaptation fixture - for MTZ2/MTZ3/NW - spare part
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ 2 rod interlocking adaptation fixture - for MTZ2/MTZ3/NW - spare part
Incl. Tax
Incl. Tax
Description
2 rod interlocking adaptation fixture - for MTZ2/MTZ3/NW - spare part
Product Details
Weight (in Kg) | 1.76 |
---|---|
Mechanical Interlocking | with mechanical interlocking |
Keylock Destination | circuit breaker |
Offer Type | spare part |
Type Of Coupling | 2 devices |
Product Or Component Type | rod interlock |
Mounting Mode | fixed drawout |
Accessory / Separate Part Category | locking accessory |
Range Compatibility | MasterPact MTZ2 MasterPact MTZ3 |
Range | Masterpact |
Provided equipment | 1 instruction sheet |
Brand | Schneider Electric |