
Magelis Easy GXU 10.1 inch widescreen, Universal model, 2serial ports,1Ethernet port, embeddedRTC
Product Details
Weight (in Kg) | 1.5 |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Backlight Lifespan | 20000 hours |
Display colour | 65536 colours |
Display Resolution | 800 x 480 pixels WVGA |
Display size | 10.1 inch |
Main Type | Universal |
Software Designation | Vijeo Designer Basic configuration software |
Integrated Connection Type | USB type mini B COM1 serial link: 9-way male SUB-D connector, RS232C COM2 serial link: 9-way male SUB-D connector, RS422/RS485 USB type A Ethernet 10/100BASE-TX |
Ambient air temperature for operation | 0-50 °C |
Ambient air temperature for storage | -20-60 °C |
Range of Product | Harmony Easy GXU |
Quality Labels | CE |
Cut-Out Dimensions | 255 x 185 mm |
Display type | LCD touch screen |
Memory Description | internal, 48 MB for application internal DDR, 128 MB internal, 128 kB for backup |
Brand | Schneider Electric |