Schneider Electric Magelis Easy GXU 10.1 inch widescreen, Basic model, 1 serial port, embeddedRTC
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Magelis Easy GXU 10.1 inch widescreen, Basic model, 1 serial port, embeddedRTC
Incl. Tax
Incl. Tax
Product Details
Weight (in Kg) | 1.48 |
---|---|
[us] Rated Supply Voltage | 24 V DC |
Backlight Lifespan | 20000 hours |
Display colour | 65536 colours |
Display Resolution | 800 x 480 pixels WVGA |
Display size | 10.1 inch |
Main Type | Basic |
Software Designation | Vijeo Designer Basic configuration software |
Integrated Connection Type | COM1 serial link: 9-way male SUB-D connector, RS422/RS485 USB type mini B |
Ambient air temperature for operation | 0-50 °C |
Ambient air temperature for storage | -20-60 °C |
Range of Product | Harmony Easy GXU |
Quality Labels | CE |
Cut-Out Dimensions | 255 x 185 mm |
Display type | LCD touch screen |
Memory Description | internal, 32 MB for application internal DDR, 128 MB internal, 128 kB for backup |
Brand | Schneider Electric |