8 Items

Sort By arrow-down
Acti 9 iID - RCCB - 4P - 100A - 30mA - type AC
A9R11491

In stock

Acti 9 MCB - iC60H - miniature circuit breaker - 4P - 20A - D curve
A9F85420

In stock

Acti 9 MCB - iC60N - miniature circuit breaker - 4P - 4A - C curve
A9F74404

In stock

Acti 9 MCB - iC60N - Miniature circuit breaker - 3P - 3A - C curve
A9F74303

In stock

Acti 9 MCB - iC60N - miniature circuit breaker - 2P - 3A - C curve
A9F74203

In stock

Acti 9 MCB - iC60N - miniature circuit breaker - 1P - 3A - C curve
A9F74103

In stock

Acti 9 iC60H RCBO - Residual current breaker with overcurrent protection, 1P+Ns, 16A, 30mA, A type, 10000A
A9D11816

In stock

Acti 9 iPC DIN socket - 2P+E - 16A - 250VAC - KEMA VDE 0620 - german std
A9A15310

In stock