12 Items

Sort By arrow-down
Acti 9 iCT 63A 4NC 220...240V 50Hz contactor
A9C20867
Price starting from
Rp ‎ 2.242.200
Acti 9 iCT 63A 4NO 220...240V 50Hz contactor
A9C20864
Price starting from
Rp ‎ 2.057.385
Acti 9 iCT 63A 2NO 220...240V 50Hz contactor
A9C20862
Price starting from
Rp ‎ 1.782.105
Acti 9 iCT contactor - 4 poles - 4 NO - 40 A - 220..240 V AC
A9C20844
Price starting from
Rp ‎ 1.452.990
Acti 9 iCT contactor - 2 poles - 2 NO - 40 A - 220..240 V AC
A9C20842
Price starting from
Rp ‎ 1.178.265
Acti 9 iCT 25A 2NO 2NC 220...240V 50Hz contactor
A9C20838
Price starting from
Rp ‎ 1.360.305
Acti 9 iCT contactor - 4 poles - 4 NO - 25 A - 220..240 V AC
A9C20834
Price starting from
Rp ‎ 975.135
Acti 9 iCT 25A 2NO 230...240V 50Hz contactor
A9C20732
Price starting from
Rp ‎ 425.685
Acti 9 iCT 25A 1NO 230...240V 50Hz contactor
A9C20731
Price starting from
Rp ‎ 340.770
Acti 9 iCT 16A 2NO 230...240V 50Hz contactor
A9C22712
Price starting from
Rp ‎ 436.230
Acti 9 iCT 16A 1NO 1NC 230...240V 50Hz contactor
A9C22715
Price starting from
Rp ‎ 505.605
Acti 9 iCT 16A 1NO 230...240V 50Hz contactor
A9C22711
Price starting from
Rp ‎ 329.670