126 results

Sort By arrow-down
Acti 9 - Auxiliary fault contact iSD - 1 C/O - 2mA - 100mA, 24-250VAC, 24-220VDC bottom connection
A9A26917
Price starting from
Rp ‎ 718.170
Acti 9 plug-in base - 1P - 18mm Acti 9
A9A27003
Price starting from
Rp ‎ 777.000
Acti 9 padlocking device - 18 mm
A9A26970
Price starting from
Rp ‎ 351.200
Rp ‎ 878.010
Acti 9 voltage release - iMX+OF - tripping unit - 220..415 VAC
A9A26946
Price starting from
Rp ‎ 1.145.520
Rp ‎ 1.145.520
Acti 9 - Auxiliary contact iOF/SD+OF - 2OC - AC/DC
A9A26929
Price starting from
Rp ‎ 995.670
Acti 9 - Auxiliary fault contact iSD - 1 C/O - AC/DC
A9A26927
Price starting from
Rp ‎ 791.985
Acti 9 - Auxiliary contact iOF - 1 C/O - AC/DC
A9A26924
Price starting from
Rp ‎ 461.800
Rp ‎ 794.205
Acti 9 Vigi iC60 - earth leakage add-on block - 4P - 63A - 30mA - AC type
A9V41463
Price starting from
Rp ‎ 3.794.535
Acti 9 Vigi iC60 - earth leakage add-on block - 2P - 63A - 30mA - AC type
A9V41263
Price starting from
Rp ‎ 2.299.365
Acti 9 Vigi iC60 - earth leakage add-on block - 2P - 25A - 30mA - AC type
A9V41225
Price starting from
Rp ‎ 1.474.635
Acti 9 iC60L - miniature circuit breaker - 4P - 40A - C curve
A9F94440
Price starting from
Rp ‎ 3.945.495
Acti 9 iC60L - miniature circuit breaker - 3P - 63A - C curve
A9F94363
Price starting from
Rp ‎ 3.840.045