17 results

Sort By arrow-down
56 Series back box 3 gang thin
S56E3GY_G15
Price starting from
Rp ‎ 1.142.500
56 Series mounting back box surface mount 1 gang shallow - Grey
S56ES1GY_G15
Price starting from
Rp ‎ 121.700
56 Series back box 1 gang thin
S56E1GY_G15
Price starting from
Rp ‎ 138.200
56 Series 15A 250V - straight plug - 3 flat pin - IP66 (Grey)
S56P315GY_G15
Price starting from
Rp ‎ 888.111
WPS - 32A 500V - 3 phase 5 round pin - combination switched socket (grey)
S56C532GY
Price starting from
Rp ‎ 1.615.050
WPS - 40A 500V - 3 phase 4 round pin - combination switched socket (grey)
S56C440GY
Price starting from
Rp ‎ 1.735.500
WPS - 20A 500V - 3 phase 4 round pin - combination switched socket (grey)
S56C420GY
Price starting from
Rp ‎ 1.506.270
56 Series Switch Socket - 32A 250V - 3 phase 3 pole - round pin - IP66 (grey)
S56C332GY
Price starting from
Rp ‎ 1.207.902
56 Series Switch Socket - 13A 250V - 3 phase 3 pole - flat pin - IP66 (grey)
S56C313GY
Price starting from
Rp ‎ 561.397
Rp ‎ 830.724
WPS - 30A 500V - triple phase 5 pole - round pin - IP66 (grey)
S56SO432GY
Price starting from
Rp ‎ 889.998
10A 250V - triple phase 3 pole - flat pin - IP66 (grey)
S56SO310GY
Price starting from
Rp ‎ 411.400
WPS - 32A 500V - 3 switched poles - IP66 (grey)
S56SW332GY
Price starting from
Rp ‎ 677.411