Logic Controller M262, 5ns/instruction, Ethernet
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Logic Controller M262, 5ns/instruction, Ethernet
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.655 kg |
---|---|
Immunity to Microbreaks | 0.01 ms |
Supply Voltage Limits | 20.4-28.8 V DC |
Discrete Input Voltage | 24 V |
Discrete Output Logic | source |
Integrated Connection Type | Ethernet 1 with RJ45 connector and 10/100BASE-T interface,Ethernet 2 with 2 RJ45 connector and 100/1000BASE-T interface,serial link with RJ45 connector and RS232/RS485 interface,Smart Communication Bus,TM3 IO bus,USB type mini B |
Accuracy | +/- 0.1 % at 0.02-0.1 kHz for fast output,+/- 1 % at 0.1-1 kHz for fast output |
Application Structure | 8 event tasks,4 cyclic master tasks,3 cyclic master tasks + 1 freewheeling task,8 external event tasks |
Configurable Filtering Time | 0.001 ms for fast input,0.002 ms for fast input,0.005 ms for fast input,0.01 ms for fast input,0.05 ms for fast input,0.1 ms for fast input,0.5 ms for fast input,1 ms for fast input,4 ms for fast input,12 ms for fast input |
Cycle Time | 0.5 ms |
Data Backed Up | 1 GB built-in flash memory for backup of user programs |
Data Storage Equipment | <= 32 GB SDHC card (optional) |
Discrete I/O Number | 8 |
Discrete Input Voltage Type | DC |
Maximum Output Frequency | 300 kHz |
Maximum Tungsten Load | <1.5 W |
Positioning Functions | libraries axes coordinated function |
Realtime Clock | with |
Storage altitude | 0-3000 m |
Standards | UL 61010-1,UL 61010-2-201,CSA C22.2 No 61010-1,CSA C22.2 No 61010-2-201,CSA C22.2 No 213,ANSI/ISA 12-12-01,EN 61131-2 |
Local Signalling | 1 LED (green/red) for PWR,1 LED (green/red) for RUN,1 LED (green/red) for ERROR (fault),1 LED (green/red) for stop forced,1 LED (green/red) for I/O error (I/O),1 LED (green/orange) for SD card activity,1 LED (green/orange) for SL activity,1 LED (green/red) for ETH1 state,1 LED (green/red) for ETH2 state,1 LED (green/red) for EIP MS,1 LED (green/red) for EIP NS |
Insulation | between fast input and internal logic at 550 V AC,non-insulated between inputs,between fast output and internal logic at 500 V AC,non-insulated between outputs,between input and output at 500 V AC,between supply and internal logic at 500 V AC,non-insulated between supply and ground |
Voltage State 0 Guaranteed | <= 5 V for DC |
Depth | 90 mm |
IP degree of protection | IP20 |
Pollution degree | 2 |
Inrush current | 40 A |
Operating altitude | 0...2000 m |
Discrete Input Logic | sink |
Voltage State 1 Guaranteed | >= 15 V for DC |