Schneider Electric Linergy TR One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B Supply: 20
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Linergy TR One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B Supply: 20
Incl. Tax
Incl. Tax
Description
One symmetric mounting rail perforated 35x7.2 mm L2000 mm type B Supply: 20
Product Details
Weight (in Kg) | 0.596 |
---|---|
Product or Component Type | rail |
Quantity Per Set | set of 10 |
Length | 2000 |
Thickness | 1 mm |
Surface Finish | perforated |
Type Of Rail | symmetrical DIN |
Material | galvanised steel |
Accessory / Separate Part Category | mounting accessory |
Adjustment | pitch 25 mm continuous adjustment |
Range | Spacial |
Device short name | TR |
Height | 7.2 mm nominal: |
width | 35 mm nominal: |
Fixing Mode | by fixing element - structure of enclosure location |
Device Composition | 1 rail |
Device Application | multi-purpose |
Brand | Schneider Electric |