
Linergy TR NSYTR Warning label for screw terminal blocks - 4mm² - yellow
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy TR NSYTR Warning label for screw terminal blocks - 4mm² - yellow
Incl. Tax
Incl. Tax
Description
NSYTR Warning label for screw terminal blocks - 4mm² - yellow
Product Details
Weight (in Kg) | 0.0009 |
---|---|
Net weight | 1.2 g |
Product or Component Type | warning label |
Colour | yellow |
Quantity Per Set | set of 10 |
Length | 12 |
Accessory / Separate Part Category | protection accessory |
Cable Cross Section | 4-4 mm² |
Number of measurement input | 1 4 2 |
Number of terminals | 2 3 4 |
Product Compatibility | TRV screw terminal - passthrough terminal block TRV screw terminal - protective earth terminal block TRV screw terminal - blade disconnect terminal block TRV screw terminal - removable carrier disconnect terminal block |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |