Schneider Electric Linergy TR NSYTR Warning label for screw terminal blocks - 35 to 50mm² - yellow
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Linergy TR NSYTR Warning label for screw terminal blocks - 35 to 50mm² - yellow
Incl. Tax
Incl. Tax
Description
NSYTR Warning label for screw terminal blocks - 35 to 50mm² - yellow
Product Details
Weight (in Kg) | 0.005 |
---|---|
Net weight | 1.9 g |
Product or Component Type | warning label |
Colour | yellow |
Quantity Per Set | set of 10 |
Length | 17 |
Accessory / Separate Part Category | protection accessory |
Cable Cross Section | 35-35 mm² 50-50 mm² |
Number of measurement input | 0 1 2 |
Number of terminals | 2 |
Product Compatibility | TRV screw terminal - passthrough terminal block TRV screw terminal - protective earth terminal block |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |