
Linergy TR NSYTR Warning label for screw terminal blocks - 2,5mm² - yellow
Description
NSYTR Warning label for screw terminal blocks - 2,5mm² - yellow
Product Details
Weight (in Kg) | 0.001 |
---|---|
Net weight | 0.9 g |
Product or Component Type | warning label |
Colour | yellow |
Quantity Per Set | set of 10 |
Length | 0 |
Accessory / Separate Part Category | protection accessory |
Cable Cross Section | 2.5-2.5 mm² |
Number of measurement input | 3 2 4 |
Number of terminals | 2 |
Product Compatibility | TRV screw terminal terminal block |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |