
calcActive())">
Linergy TR NSYTR Warning label for screw terminal blocks - 16mm² - yellow
NSYTRACS16
Rp 51.282
Rp 34.103
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRACS16
Linergy TR NSYTR Warning label for screw terminal blocks - 16mm² - yellow
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Linergy TR NSYTR Warning label for screw terminal blocks - 16mm² - yellow
Rp 51.282
Rp 34.103
Description
NSYTR Warning label for screw terminal blocks - 16mm² - yellow
Product Details
Weight (in Kg) | 0.003 |
---|---|
Net weight | 1.9 g |
Product or Component Type | warning label |
Colour | yellow |
Quantity Per Set | set of 10 |
Length | 17 |
Accessory / Separate Part Category | protection accessory |
Cable Cross Section | 16-16 mm² |
Number of measurement input | 0 1 2 |
Number of terminals | 2 |
Product Compatibility | TRV screw terminal - passthrough terminal block TRV screw terminal - protective earth terminal block |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |
Height | 5 |
Width | 15 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account