Schneider Electric Linergy TR NSYTR plug-in bridge 20 ways for 4mm² terminals
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Linergy TR NSYTR plug-in bridge 20 ways for 4mm² terminals
Incl. Tax
Incl. Tax
Description
NSYTR plug-in bridge 20 ways for 4mm² terminals
Product Details
Weight (in Kg) | 0.019 |
---|---|
Net weight | 20 g |
Product or Component Type | plug-in bridge |
Colour | red |
Quantity Per Set | set of 10 |
Length | 17 |
Accessory / Separate Part Category | connection accessory |
Cable Cross Section | 4-4 mm² |
Number of measurement input | 1 4 2 6 3 |
Number of terminals | 3 2 4 |
Product Compatibility | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block |
Terminal block level | 2 1 |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Number Of Ways | 20 ways |
Brand | Schneider Electric |