
Linergy TR NSYTR plug-in bridge 20 ways for 2.5mm² terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy TR NSYTR plug-in bridge 20 ways for 2.5mm² terminals
Incl. Tax
Incl. Tax
Description
Linergy NSYTR plug-in bridge for terminal block. It has red surface treatment. It provides 20 ways for 2.5mm² terminals. It is compatible with TRV screw terminal, TRH IDC, TRP push-in and TRR spring terminal block. Sold in lots of 10 units. It is compliant with Green Premium (RoHS/REACH).
Product Details
Weight (in Kg) | 0.016 |
---|---|
Product or Component Type | plug-in bridge |
Colour | red |
Quantity Per Set | set of 10 |
Length | 15 |
Accessory / Separate Part Category | connection accessory |
Cable Cross Section | 2.5-2.5 mm² |
Number of measurement input | 3 1 4 6 2 |
Number of terminals | 3 4 2 |
Product Compatibility | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block |
Terminal block level | 3 1 2 |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Number Of Ways | 20 ways |
Brand | Schneider Electric |