
Linergy TR NSYTR plug-in bridge 2 ways for 35mm² terminals
Description
NSYTR plug-in bridge 2 ways for 35mm² terminals
Product Details
Weight (in Kg) | 0.019 |
---|---|
Net weight | 19.4 g |
Product or Component Type | plug-in bridge |
Colour | red |
Quantity Per Set | set of 10 |
Length | 8.5 |
Accessory / Separate Part Category | connection accessory |
Cable Cross Section | 35-35 mm² |
Number of measurement input | 2 3 6 4 1 |
Number of terminals | 2 |
Product Compatibility | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block |
Terminal block level | 1 |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Number Of Ways | 2 ways |
Brand | Schneider Electric |