Schneider Electric Linergy TR NSYTR plug-in bridge 2 ways for 16mm² terminals

NSYTRAL162
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

NSYTR plug-in bridge 2 ways for 16mm² terminals

Product Details

Weight (in Kg) 0.01
Net weight 10.7 g
Product or Component Type plug-in bridge
Colour red
Quantity Per Set set of 10
Accessory / Separate Part Category connection accessory
Cable Cross Section 16-16 mm²
Number of measurement input 3
1
6
2
4
Number of terminals 2
Product Compatibility TRV screw terminal terminal block
TRP push-in terminal block
TRR spring terminal terminal block
Terminal block level 1
Range Linergy
Device short name TRA
Range of Product Linergy
Number Of Ways 2 ways
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Linergy TR NSYTR plug-in bridge 2 ways for 16mm² terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.