
calcActive())">
Linergy TR NSYTR end stop with screw 9,5 mm for DIN rails 35mm
NSYTRAABV35
Rp 27.972
Rp 18.601
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYTRAABV35
Linergy TR NSYTR end stop with screw 9,5 mm for DIN rails 35mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Linergy TR NSYTR end stop with screw 9,5 mm for DIN rails 35mm
Rp 27.972
Rp 18.601
Description
Linergy NSYTR end stop for terminal block. It is compatible with TRV screw terminal, TRH IDC, TRP push-in and TRR spring terminal block. It has grey surface treatment. Mounting by screws. Sold in lots of 50 units. It is compliant with Green Premium (RoHS/REACH).
Product Details
Weight (in Kg) | 0.014 |
---|---|
Net weight | 14.8 g |
Product or Component Type | end stop |
Colour | grey |
Quantity Per Set | set of 50 |
Length | 4.9 |
Thickness | 9.5 mm |
Accessory / Separate Part Category | mounting accessory |
Product Compatibility | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |
Height | 0.95 |
Width | 3.3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account