
Linergy TR NSYTR end stop clip-on 5,2 mm for DIN rails 35mm
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy TR NSYTR end stop clip-on 5,2 mm for DIN rails 35mm
Incl. Tax
Incl. Tax
Description
Terminal block accessory for Linergy TR products. It is a 5,2 mm width end stop clip-on for 35 mm DIN rails. It is markable with NSYTRABF5. strips.
Product Details
Weight (in Kg) | 0.0045 |
---|---|
Net weight | 4.9 g |
Product or Component Type | end stop |
Colour | grey |
Quantity Per Set | set of 50 |
Length | 48.5 |
Thickness | 5.15 mm |
Accessory / Separate Part Category | mounting accessory |
Product Compatibility | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |