
Linergy TR NSYTR end cover for screw single-level terminal block 1x1 - 2.5 to 10mm²
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy TR NSYTR end cover for screw single-level terminal block 1x1 - 2.5 to 10mm²
Incl. Tax
Incl. Tax
Description
Linergy NSYTR cover plate for terminal block. It has grey surface treatment. For screw single-level terminal block 1x1, 2.5 to 10mm². It is compatible with TRV screw terminal. Sold in lots of 50 units. It is compliant with Green Premium (RoHS/REACH).
Product Details
Weight (in Kg) | 0.002 |
---|---|
Net weight | 2.4 g |
Product or Component Type | cover plate |
Colour | grey |
Quantity Per Set | set of 50 |
Length | 17 |
Thickness | 2.2 mm |
Accessory / Separate Part Category | insulation accessory |
Cable Cross Section | 6-6 mm² 2.5-2.5 mm² 4-4 mm² 10-10 mm² |
Number of measurement input | 2 1 |
Number of terminals | 2 |
Product Compatibility | TRV screw terminal - passthrough terminal block TRV screw terminal - protective earth terminal block TRV screw terminal - blade disconnect terminal block |
Terminal block level | 1 |
Range | Linergy |
Device short name | TRA |
Range of Product | Linergy |
Brand | Schneider Electric |