
Linergy TR Linergy passthrough terminal block - 2.5mm² 24A single-level 1x1 screw - grey
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy TR Linergy passthrough terminal block - 2.5mm² 24A single-level 1x1 screw - grey
Incl. Tax
Incl. Tax
Description
Linergy TR is terminal block for Linergy. It belongs to linergy passthrough terminal block with 2.5 mm² nominal cross section. The rated operational voltage is 600V conforming to CSA/cURus, 1000V conforming to EN/IEC 60947-7-1 and 690V conforming to ATEX Exe II Ex II 2 GD. The rated current is 24A conforming to EN/IEC 60947-7-1, 20A conforming to CSA/cURus and 22A conforming to ATEX Exe II Ex II 2 GD. It has grey surface treatment. Mounting by clip-on and sideways connection by single-level 1x1 screw terminals. It could be connection and disconnection by screwdriver. It is compatible with spacial enclosures for Prisma G, Prisma P, Pragma, Prisma PH, Prisma Pack, Spacial, Kaedra, TeSys. Sold in lots of 50 units. Ambient air temperature for operation is from -40 to 130 °C conforming to IEC 60216-1 and VDE 0304-T21. Multi standards certified (ATEX, CSA, cURus, DNV, GL, LR, VDE, IEC-Ex, EAC). It is compliant with Green Premium (RoHS/REACH).
Product Details
Weight (in Kg) | 0.007 |
---|---|
Net weight | 8.2 g |
Product or Component Type | terminal block |
Colour | grey |
Quantity Per Set | set of 50 |
[In] Rated Current | 24-24 A conforming to EN/IEC 60947-7-1 22-22 A conforming to ATEX Exe II Ex II 2 GD 20-20 A cURus 20-20 A CSA |
Ambient air temperature for operation | -40-130 °C conforming to IEC 60216-1 -40-130 °C conforming to VDE 0304-T21 |
Length | 47.7 |
Connection Position | sideways |
Dielectric Constant | 3.7 at 1 MHz |
Nominal Cross Section | 2.5 mm² |
Terminal Block Type | passthrough |
Material | polyamide 6/6: insulating case copper alloy: connector and screw copper alloy: commoning link chromium-nickel steel: spring |
[Ue] Rated Operational Voltage | 1000 V conforming to EN/IEC 60947-7-1 600 V CSA 690 V conforming to ATEX Exe II Ex II 2 GD 600 V cURus |
Connections Terminals | 1 x screw terminal: upstream (M3) 1 x screw terminal: downstream (M3) |
Dielectric loss | 0.01 at 1 MHz conforming to IEC 60250 0.01 at 1 MHz conforming to VDE 0303-T4 |
Product Certifications | LR EAC VDE cURus DNV CSA IEC-Ex ATEX GL |
Accessory / Separate Part Category | connection accessory |
Cable Cross Section | 0.14-4 mm², solid cable with cable end 0.2-2.5 mm², flexible cable with cable end 0.14-4 mm², solid cable without cable end 0.14-4 mm², flexible cable without cable end |
Range Compatibility | Prisma G Prisma P Prisma PH Prisma Pack Spacial Kaedra Pragma TeSys Thalassa Thalassa TBP Thalassa Thalassa TBS |
Creep resistance | 500 CTI (> 400 kB) conforming to IEC 60093 500 CTI (> 400 kB) conforming to VDE 0303-T30 |
Number of measurement input | 2 |
Number of terminals | 2 |
Product Compatibility | Spacial enclosures |
Resistivity | 10000 MΩ.m conforming to IEC 60093 10000 MΩ.m conforming to VDE 0303-T30 |
Surface resistance | 1000 GΩ conforming to IEC 60093 1000 GΩ conforming to VDE 0303-T30 |
Terminal block level | 1 |
Tool type | connection: screwdriver disconnection: screwdriver |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRV |
Height | 47.5 mm |
Range of Product | Linergy |
Dielectric Strength | 1000 V conforming to IEC 60243-1 |
Tightening Torque | 0.5-0.6 N.m |
width | 5.2 mm |
Wire stripping length | 9 mm |
Flame Retardance | V0, thickness0.8 mm conforming to UL 94 |
Brand | Schneider Electric |